40.2.1 Thermal Resistance Data
The following Table summarizes the thermal resistance data depending on the package.
Package Type | θJA | θJC |
---|---|---|
32-pin QFN (Wettable Flanks) | 40.5°C/W | 16.0°C/W |
48-pin QFN (Wettable Flanks) | 31.9°C/W | 11.7°C/W |
64-pin QFN (Wettable Flanks) | 32.5°C/W | 11.3°C/W |
32-pin TQFP | 64.7°C/W | 23.1°C/W |
48-pin TQFP | 63.6°C/W | 12.2°C/W |
64-pin TQFP | 60.9°C/W | 12.2°C/W |