32.10.3 Status

Name: STATUS
Offset: 0x0C
Reset: 0x40
Property: -

Bit 76543210 
 LINESTATE[1:0]  SPEED[1:0]   
Access RRR/WR/W 
Reset 0101 

Bits 7:6 – LINESTATE[1:0] USB Line State Status

These bits define the current line state DP/DM.

LINESTATE[1:0]USB Line Status
0x0SE0/RESET
0x1FS-J or LS-K State
0x2FS-K or LS-J State

Bits 3:2 – SPEED[1:0] Speed Status

These bits define the current speed used of the device.

SPEED[1:0]SPEED STATUS
0x0Full-speed mode
0x1Low-speed mode
0x2High-speed mode
0x3Reserved