40.9.1 Power-On Reset (POR) Characteristics

Table 40-18. POR Characteristics (Device Variant A)
SymbolParametersConditionsMin.Typ.Max.Unit
VPOT+Voltage threshold Level on VDDIN risingVDD falls at 1V/ms or slower1.271.441.62V
VPOT-Voltage threshold Level on VDDIN falling0.721.071.37V
Table 40-19. POR Characteristics (Device Variant B and D)
SymbolParametersConditionsMin.Typ.Max.Unit
VPOT+Voltage threshold Level on VDDIN risingVDD falls at 1V/ms or slower1.271.451.62V
VPOT-Voltage threshold Level on VDDIN falling0.530.991.32V
Figure 40-1. POR Operating Principle