7.2.4 GPIO Clusters

Table 7-6. GPIO Clusters
PACKAGECLUSTERGPIOSUPPLIES PINS CONNECTED TO THE CLUSTER
64pins1PB31PB30PA31PA30VDDIN pin56/GND pin54
2PA28PA27PB23PB22VDDIN pin56/GND pin54 and VDDIO pin 48/GND pin47
3PA25PA24PA23PA22PA21PA20PB17PB16PA19PA18PA17PA16VDDIO pin 48/GND pin47 and VDDIO pin34/GND pin33
4PA15PA14PA13PA12PB15PB14PB13PB12PB11PB10VDDIO pin 34/GND pin33 and VDDIO pin21/GND pin22
5PA11PA10PA09PA08VDDIO pin21/GND pin22
6PA07PA06PA05PA04PB09PB08PB07PB06VDDANA pin 8/GNDANA pin7
7PB05PB04PA03PA02PA01PA00PB03PB02PB01PB00VDDANA pin 8/GNDANA pin7
48pins1PA31PA30VDDIN pin44/GND pin42
2PA28PA27PB23PB22VDDIN pin44/GND pin42 and VDDIO pin36/GND pin35
3PA25PA24PA23PA22PA21PA20PA19PA18PA17PA16PA15PA14PA13PA12PB11PB10VDDIO pin36/GND pin35 and VDDIO pin17/GND pin18
4PA11PA10PA09PA08VDDIO pin17/GND pin18
5PA07PA06PA05PA04PB09PB08VDDANA pin6/GNDANA pin5
6PA03PA02PA01PA00PB03PB02PB05PB04PB01PB00VDDANA pin6/GNDANA pin5
32pins1PA31PA30VDDIN pin30/GND pin 28
2PA28PA27PA25PA24PA23PA22PA19PA18PA17PA16PA15PA14PA11PA10PA09PA08VDDIN pin30/GND pin 28 and VDDANA pin9/GND pin10
3PA07PA06PA05PA04PA03PA02PA01PA00PB05PB04PB03PB02 VDDANA pin9/GND pin10