40.11.4 32.768 kHz Internal Oscillator (OSC32K) Characteristics

Table 40-53. 32 kHz RC Oscillator Electrical Characteristics (Device Variant A)
SymbolParameterConditionsMin.Typ.MaxUnits
fOUTOutput frequency

Calibrated against a 32.768kHz

reference at 25°C, over [-40, +125]C,

over [2.7, 3.63]V

28.50832.76835.389kHz
Calibrated against a 32.768kHz reference at 25°C, at VDD=3.3V31.62132.76833.423

Calibrated against a 32.768kHz

reference at 25°C, over [2.7, 3.63]V

31.45732.76834.079
IOSC32KCurrent consumption --0.793.7uA
tSTARTUPStartup time --12cycles
DutyDuty Cycle --50-%
Table 40-54. 32 kHz RC Oscillator Electrical Characteristics (Device Variant B and D)
SymbolParameterConditionsMin.Typ.MaxUnits
fOUTOutput frequency

Calibrated against a 32.768kHz

reference at 25°C, over [-40, +125]C,

over [2.7, 3.63]V

26.21432.76839.321kHz
Calibrated against a 32.768kHz reference at 25°C, at VDD=3.3V32.11332.76833.423kHz

Calibrated against a 32.768kHz

reference at 25°C, over [2.7, 3.63]V

31.45732.76834.079kHz
IOSC32KCurrent consumption --0.675uA
tSTARTUPStartup time --12cycles
DutyDuty Cycle --50-%