11.6.2.3.2 Write-Protect Set
Name: | WPSET |
Offset: | 0x04 |
Reset: | 0x00800000 |
Property: | – |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
TCC3 | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
AC1 | I2S | PTC | DAC | AC | ADC | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TC7 | TC6 | TC5 | TC4 | TC3 | TCC2 | TCC1 | TCC0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SERCOM5 | SERCOM4 | SERCOM3 | SERCOM2 | SERCOM1 | SERCOM0 | EVSYS | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 24 – TCC3
Writing a zero to these bits has no effect.
Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 | Write protection is disabled |
1 | Write protection is enabled |
Bit 21 – AC1
Writing a zero to these bits has no effect.
Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 | Write protection is disabled |
1 | Write protection is enabled |
Bit 20 – I2S
Writing a zero to these bits has no effect.
Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 | Write protection is disabled |
1 | Write protection is enabled |
Bit 19 – PTC
Writing a zero to these bits has no effect.
Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 | Write protection is disabled |
1 | Write protection is enabled |
Bit 18 – DAC
Writing a zero to these bits has no effect.
Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 | Write protection is disabled |
1 | Write protection is enabled |
Bit 17 – AC
Writing a zero to these bits has no effect.
Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 | Write protection is disabled |
1 | Write protection is enabled |
Bit 16 – ADC
Writing a zero to these bits has no effect.
Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 | Write protection is disabled |
1 | Write protection is enabled |
Bits 11, 12, 13, 14, 15 – TC
Writing a zero to these bits has no effect.
Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 | Write protection is disabled |
1 | Write protection is enabled |
Bits 8, 9, 10 – TCC
Writing a zero to these bits has no effect.
Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 | Write protection is disabled |
1 | Write protection is enabled |
Bits 2, 3, 4, 5, 6, 7 – SERCOM
Writing a zero to these bits has no effect.
Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 | Write protection is disabled |
1 | Write protection is enabled |
Bit 1 – EVSYS
Writing a zero to these bits has no effect.
Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 | Write protection is disabled |
1 | Write protection is enabled |