11.4.2 Configuration
Bus Matrix Hosts | Host ID |
---|---|
CM0+ - Cortex M0+ Processor | 0 |
DSU - Device Service Unit | 1 |
DMAC - Direct Memory Access Controller - Data Access | 2 |
Bus Matrix Clients | Client ID |
---|---|
Internal Flash Memory | 0 |
AHB-APB Bridge A | 1 |
AHB-APB Bridge B | 2 |
AHB-APB Bridge C | 3 |
SRAM Port 4 - CM0+ Access | 4 |
SRAM Port 5 - DMAC Data Access | 5 |
SRAM Port 6 - DSU Access | 6 |
SRAM Port Connection | Port ID | Connection Type |
---|---|---|
MTB - Micro Trace Buffer | 0 | Direct |
USB - Universal Serial Bus | 1 | Direct |
DMAC - Direct Memory Access Controller - Write-Back Access | 2 | Direct |
DMAC - Direct Memory Access Controller - Fetch Access | 3 | Direct |
CM0+ - Cortex M0+ Processor | 4 | Bus Matrix |
DMAC - Direct Memory Access Controller - Data Access | 5 | Bus Matrix |
DSU - Device Service Unit | 6 | Bus Matrix |