16.8.10 APBC Mask

Name: APBCMASK
Offset: 0x20
Reset: 0x00010000
Property: Write-Protected

Bit 3130292827262524 
 TCC3 
Access RRRRRRRR/W 
Reset 00000000 
Bit 2322212019181716 
 AC1I2SPTCDACACADC 
Access RRR/WR/WR/WR/WR/WR/W 
Reset 00000001 
Bit 15141312111098 
 TC7TC6TC5TC4TC3TCC2TCC1TCC0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SERCOM5SERCOM4SERCOM3SERCOM2SERCOM1SERCOM0EVSYSPAC2 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 24 – TCC3 TCC3 APB Clock Enable

ValueDescription
0 The APBC clock for the TCC3 is stopped
1 The APBC clock for the TCC3 is enabled

Bit 21 – AC1 AC1 APB Clock Enable

ValueDescription
0 The APBC clock for the AC1 is stopped
1 The APBC clock for the AC1 is enabled

Bit 20 – I2S I2S APB Clock Enable

ValueDescription
0 The APBC clock for the I2S is stopped
1 The APBC clock for the I2S is enabled

Bit 19 – PTC PTC APB Clock Enable

ValueDescription
0 The APBC clock for the PTC is stopped
1 The APBC clock for the PTC is enabled

Bit 18 – DAC DAC APB Clock Enable

ValueDescription
0 The APBC clock for the DAC is stopped
1 The APBC clock for the DAC is enabled

Bit 17 – AC AC APB Clock Enable

ValueDescription
0 The APBC clock for the AC is stopped
1 The APBC clock for the AC is enabled

Bit 16 – ADC ADC APB Clock Enable

ValueDescription
0 The APBC clock for the ADC is stopped
1 The APBC clock for the ADC is enabled

Bit 15 – TC7 TC7 APB Clock Enable

ValueDescription
0 The APBC clock for the TC7 is stopped
1 The APBC clock for the TC7 is enabled

Bit 14 – TC6 TC6 APB Clock Enable

ValueDescription
0 The APBC clock for the TC6 is stopped
1 The APBC clock for the TC6 is enabled

Bit 13 – TC5 TC5 APB Clock Enable

ValueDescription
0 The APBC clock for the TC5 is stopped
1 The APBC clock for the TC5 is enabled

Bit 12 – TC4 TC4 APB Clock Enable

ValueDescription
0 The APBC clock for the TC4 is stopped
1 The APBC clock for the TC4 is enabled

Bit 11 – TC3 TC3 APB Clock Enable

ValueDescription
0 The APBC clock for the TC3 is stopped
1 The APBC clock for the TC3 is enabled

Bit 10 – TCC2 TCC2 APB Clock Enable

ValueDescription
0 The APBC clock for the TCC2 is stopped
1 The APBC clock for the TCC2 is enabled

Bit 9 – TCC1 TCC1 APB Clock Enable

ValueDescription
0 The APBC clock for the TCC1 is stopped
1 The APBC clock for the TCC1 is enabled

Bit 8 – TCC0 TCC0 APB Clock Enable

ValueDescription
0 The APBC clock for the TCC0 is stopped
1 The APBC clock for the TCC0 is enabled

Bit 7 – SERCOM5 SERCOM5 APB Clock Enable

ValueDescription
0 The APBC clock for the SERCOM5 is stopped
1 The APBC clock for the SERCOM5 is enabled

Bit 6 – SERCOM4 SERCOM4 APB Clock Enable

ValueDescription
0 The APBC clock for the SERCOM4 is stopped
1 The APBC clock for the SERCOM4 is enabled

Bit 5 – SERCOM3 SERCOM3 APB Clock Enable

ValueDescription
0 The APBC clock for the SERCOM3 is stopped
1 The APBC clock for the SERCOM3 is enabled

Bit 4 – SERCOM2 SERCOM2 APB Clock Enable

ValueDescription
0 The APBC clock for the SERCOM2 is stopped
1 The APBC clock for the SERCOM2 is enabled

Bit 3 – SERCOM1 SERCOM1 APB Clock Enable

ValueDescription
0 The APBC clock for the SERCOM1 is stopped
1 The APBC clock for the SERCOM1 is enabled

Bit 2 – SERCOM0 SERCOM0 APB Clock Enable

ValueDescription
0 The APBC clock for the SERCOM0 is stopped
1 The APBC clock for the SERCOM0 is enabled

Bit 1 – EVSYS EVSYS APB Clock Enable

ValueDescription
0 The APBC clock for the EVSYS is stopped
1 The APBC clock for the EVSYS is enabled

Bit 0 – PAC2 PAC2 APB Clock Enable

ValueDescription
0 The APBC clock for the PAC2 is stopped
1 The APBC clock for the PAC2 is enabled