40.11.7 Fractional Digital Phase Locked Loop (FDPLL96M) Characteristics

Table 40-58. FDPLL96M Characteristics(1) (Device Variant A)
SymbolParameterConditionsMin.Typ.Max.Units
fINInput frequency -32-2000kHz
fOUTOutput frequency -48-64MHz
IFDPLL96MCurrent consumptionfIN= 32 kHz, fOUT= 48 MHz -500700µA
fIN= 32 kHz, fOUT= 64 MHz -9001200
JPPeriod jitter peak fIN= 32 kHz, fOUT= 48 MHz -1.54%
fIN= 32 kHz, fOUT= 64 MHz -2.87
fIN= 2 MHz, fOUT= 48 MHz -1.35
fIN= 2 MHz, fOUT= 64 MHz -3.38
tLOCKLock Time

After startup, time to get lock signal.

fIN= 32 kHz, fOUT= 64 MHz

-1.32ms

After startup, time to get lock signal

fIN= 2MHz, fOUT= 64MHz

-2550µs
DutyDuty cycle -405060%
Table 40-59. FDPLL96M Characteristics(1) (Device Variant B and D)
SymbolParameterConditionsMin.Typ.Max.Units
fINInput frequency -32-2000kHz
fOUTOutput frequency -48-96MHz
IFDPLL96MCurrent consumptionfIN= 32 kHz, fOUT= 48 MHz -500740µA
fIN= 32 kHz, fOUT= 96 MHz -9001262
JPPeriod jitter peakfIN= 32 kHz, fOUT= 48 MHz -2.14%
fIN= 32 kHz, fOUT= 96 MHz -3.811
fIN= 2 MHz, fOUT= 48 MHz -2.24
fIN= 2 MHz, fOUT= 96 MHz -512
tLOCKLock Time

After startup, time to get lock signal.

fIN= 32 kHz, fOUT= 96 MHz

-1.22ms
fIN= 2 MHz, fOUT= 96 MHz-2550µs
DutyDuty cycle -405060%
Note:
  1. All values have been characterized with FILTSEL[1/0] as default value.