37.9.1 Normal I/O Pins
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
RPULL | Pull-up - Pull-down resistance | All pins except for PA24 and PA25 | 20 | 40 | 60 | kΩ |
VIL | Input low-level voltage | VDD=1.62V-2.7V | - | - | 0.25*VDD | V |
VDD=2.7V-3.63V | - | - | 0.3*VDD | |||
VIH | Input high-level voltage | VDD=1.62V-2.7V | 0.7*VDD | - | - | |
VDD=2.7V-3.63V | 0.55*VDD | - | - | |||
VOL | Output low-level voltage | VDD>1.6V, IOL maxI | - | 0.1*VDD | 0.2*VDD | |
VOH | Output high-level voltage | VDD>1.6V, IOH maxII | 0.8*VDD | 0.9*VDD | - | |
IOL | Output low-level current | VDD=1.62V-3V, PORT.PINCFG.DRVSTR=0 | - | - | 1 | mA |
VDD=3V-3.63V, PORT.PINCFG.DRVSTR=0 | - | - | 2.5 | |||
VDD=1.62V-3V, PORT.PINCFG.DRVSTR=1 | - | - | 3 | |||
VDD=3V-3.63V, PORT.PINCFG.DRVSTR=1 | - | - | 10 | |||
IOH | Output high-level current | VDD=1.62V-3V, PORT.PINCFG.DRVSTR=0 | - | - | 0.70 | |
VDD=3V-3.63V, PORT.PINCFG.DRVSTR=0 | - | - | 2 | |||
VDD=1.62V-3V, PORT.PINCFG.DRVSTR=1 | - | - | 2 | |||
VDD=3V-3.63V, PORT.PINCFG.DRVSTR=1 | - | - | 7 | |||
tRISE | Rise time(1) | PORT.PINCFG.DRVSTR=0load = 5pF, VDD = 3.3V | - | - | 15 | ns |
PORT.PINCFG.DRVSTR=1load = 20pF, VDD = 3.3V | - | - | 15 | |||
tFALL | Fall time(1) | PORT.PINCFG.DRVSTR=0load = 5pF, VDD = 3.3V | - | - | 15 | ns |
PORT.PINCFG.DRVSTR=1load = 20pF, VDD = 3.3V | - | - | 15 | |||
ILEAK | Input leakage current | Pull-up resistors disabled | -1 | +/-0.015 | 1 | μA |
Note: 1. These values are based on simulation. These values are not covered by test limits
in production or characterization.