7.2.3 SERCOM I2C Pins
Device | Pins Supporting I2C mode |
---|---|
32 pins | PA08, PA09, PA16, PA17, PA22, PA23 |
48 pins | PA08, PA09, PA12, PA13, PA16, PA17, PA22, PA23 |
64 pins | PA08, PA09, PA12, PA13, PA16, PA17, PA22, PA23, PB12, PB13, PB16, PB17, PB30, PB31 |
Device | Pins Supporting I2C mode |
---|---|
32 pins | PA08, PA09, PA16, PA17, PA22, PA23 |
48 pins | PA08, PA09, PA12, PA13, PA16, PA17, PA22, PA23 |
64 pins | PA08, PA09, PA12, PA13, PA16, PA17, PA22, PA23, PB12, PB13, PB16, PB17, PB30, PB31 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.