40.11.2 External 32 kHz Crystal Oscillator (XOSC32K) Characteristics
Digital Clock Characteristics
The following table describes the characteristics for the oscillator when a digital clock is applied on XIN32 pin.
Symbol | Parameter | Conditions | Min. | Typ. | Max | Units |
---|---|---|---|---|---|---|
fCPXIN32 | XIN32 clock frequency | digital mode | - | 32.768 | - | kHz |
- | XIN32 clock duty cycle | digital mode | - | 50 | - | % |
Crystal Oscillator Characteristics
The figure, Oscillator Connection and the equation in Crystal Oscillator Characteristics also applies to the 32 kHz oscillator connection. The user must choose a crystal oscillator where the crystal load capacitance CL is within the range given in the table. The exact value of CL can be found in the crystal data sheet.
Symbol | Parameter | Conditions | Min. | Typ. | Max | Units |
---|---|---|---|---|---|---|
fOUT | Crystal oscillator frequency | - | - | 32768 | - | Hz |
tSTARTUP | Startup time | ESRXTAL = 39.9 kΩ, CL = 12.5 pF | - | 28K | 31K | cycles |
CL | Crystal load capacitance | - | - | - | 12.5 | pF |
CSHUNT | Crystal shunt capacitance | - | - | 0.1 | - | pF |
CXIN32 | Parasitic capacitor load | TQFP64/48/32 packages | - | 3.1 | - | pF |
CXOUT32 | Parasitic capacitor load | - | 3.3 | - | pF | |
IXOSC32K | Current consumption | - | - | 1.2 | 2.5 | µA |
ESR |
Crystal equivalent series resistance f=32.768kHz Safety Factor = 3 | CL=12.5pF | - | - | 141 | kΩ |
Symbol | Parameter | Conditions | Min. | Typ. | Max | Units |
---|---|---|---|---|---|---|
fOUT | Crystal oscillator frequency | - | - | 32768 | - | Hz |
tSTARTUP | Startup time | ESRXTAL = 39.9 kW, CL = 12.5 pF | - | 28K | 31K | cycles |
CL | Crystal load capacitance | - | - | - | 12.5 | pF |
CSHUNT | Crystal shunt capacitance | - | - | 0.1 | - | - |
CXIN32 | Parasitic capacitor load | TQFP64/48/32 packages | - | 3.2 | - | - |
CXOUT32 | Parasitic capacitor load | - | 3.7 | - | - | |
IXOSC32K | Current consumption | - | - | 1.2 | 2.2 | µA |
ESR |
Crystal equivalent series resistance f=32.768kHz Safety Factor = 3 | CL=12.5pF | - | - | 100 | kΩ |