38.8.6 8 MHz RC Oscillator (OSC8M) Characteristics

Table 38-29. Internal 8 MHz RC Oscillator Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
fOUTOutput frequencyICalibrated against a 8 MHz reference at 25°C, over [-40, +105]°C, over [1.62, 3.63]V7.6588.17MHz
Calibrated against a 8 MHz reference at 25°C, at VDD = 3.3V7.9488.06
Calibrated against a 8 MHz reference at 25°C, over [1.62, 3.63]V7.9288.08
TempCoFrequency vs. temperature drift-1.21
SupplyCoFrequency vs. supply drift-22
IOSC8MCurrent consumptionIIDLEIDLE2 on OSC32K versus IDLE2 on calibrated OSC8M enabled at 8 MHz (FRANGE = 1, PRESC = 0)-6496μA
tSTARTUPStartup timeI-2.43.3μs
DutyDuty cycleI-50-%