38.6.5 Analog Comparator Characteristics

Table 38-18. Electrical and Timing Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
Positive input voltage range0-VDDANAV
Negative input voltage range0-VDDANA
OffsetHysteresis = 0, Fast mode-150.0+15mV
Hysteresis = 0, Low power mode-250.0+25mV
HysteresisHysteresis = 1, Fast mode205085mV
Hysteresis = 1, Low power mode154075mV
Propagation delayChanges for VACM=VDDANA/2
100mV overdrive, Fast mode-90180ns
Changes for VACM=VDDANA/2
100mV overdrive, Low power mode-282520ns
tSTARTUPStartup timeEnable to ready delay
Fast mode-12.6μs
Enable to ready delay
Low power mode-1422μs
VSCALEINL(3)-1.40.751.4LSB
DNL(3)-0.90.250.9LSB
Offset Error (1)(2)-0.200.26+0.92LSB
Gain Error (1)(2)-0.890.2150.89LSB
  1. According to the standard equation V(X)=VLSB*(X+1); VLSB=VDDANA/64
  2. Data computed with the Best Fit method
  3. Data computed using histogram