37.11.7 Bandgap and Internal 1.0V Reference Characteristics

Table 37-38. Bandgap and Internal 1.0V Reference Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
BANDGAPInternal 1.1V Bandgap 
referenceAfter calibration at T = 25°C, 
over [-40℃, +85℃],VDD = 3.3V1.081.11.12V
Over voltage at 25°C1.091.11.11V
INT1VInternal 1.0V reference voltage (1)After calibration at T = 25°C,

over voltage and [-40°C, +85°C],VDD = 3.3V

0.9811.02V
Over voltage at 25°C0.9911.01V
Note:
  1. These values are simulation based and are not covered by production test limits.