17.8.4 Power and Clocks Status

Name: PCLKSR
Offset: 0x0C
Reset: 0x00000000
Property: -

Bit 3130292827262524 
  
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 DPLLLTODPLLLCKF 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 DPLLLCKRB33SRDYBOD33DETBOD33RDYDFLLRCS 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 DFLLLCKCDFLLLCKFDFLLOOBDFLLRDYOSC8MRDYOSC32KRDYXOSC32KRDYXOSCRDY 
Access RRRRRRRR 
Reset 00000000 

Bit 17 – DPLLLTO DPLL Lock Time-out

ValueDescription
0 DPLL Lock time-out not detected
1 DPLL Lock time-out detected

Bit 16 – DPLLLCKF DPLL Lock Fall

ValueDescription
0 DPLL Lock fall edge not detected
1 DPLL Lock fall edge detected

Bit 15 – DPLLLCKR DPLL Lock Rise

ValueDescription
0 DPLL Lock rise edge not detected
1 DPLL Lock fall edge detected

Bit 11 – B33SRDY BOD33 Synchronization Ready

ValueDescription
0 BOD33 synchronization is complete
1 BOD33 synchronization is ongoing

Bit 10 – BOD33DET BOD33 Detection

ValueDescription
0 No BOD33 detection
1 BOD33 has detected that the I/O power supply is going below the BOD33 reference value

Bit 9 – BOD33RDY BOD33 Ready

ValueDescription
0 BOD33 is not ready
1 BOD33 is ready

Bit 8 – DFLLRCS DFLL Reference Clock Stopped

ValueDescription
0 DFLL reference clock is running
1 DFLL reference clock has stopped

Bit 7 – DFLLLCKC DFLL Lock Coarse

ValueDescription
0 No DFLL coarse lock detected
1 DFLL coarse lock detected

Bit 6 – DFLLLCKF DFLL Lock Fine

ValueDescription
0 No DFLL fine lock detected
1 DFLL fine lock detected

Bit 5 – DFLLOOB DFLL Out Of Bounds

ValueDescription
0 No DFLL Out Of Bounds detected
1 DFLL Out Of Bounds detected

Bit 4 – DFLLRDY DFLL Ready

ValueDescription
0 The synchronization is ongoing
1 The synchronization is complete

Bit 3 – OSC8MRDY OSC8M Ready

ValueDescription
0 OSC8M is not ready
1 OSC8M is stable and ready to be used as a clock source

Bit 2 – OSC32KRDY OSC32K Ready

ValueDescription
0 OSC32K is not ready
1 OSC32K is stable and ready to be used as a clock source

Bit 1 – XOSC32KRDY XOSC32K Ready

ValueDescription
0 XOSC32K is not ready
1 XOSC32K is stable and ready to be used as a clock source

Bit 0 – XOSCRDY XOSC Ready

ValueDescription
0 XOSC is not ready
1 XOSC is stable and ready to be used as a clock source