41.12.3 Digital Frequency Locked Loop (DFLL48M) Characteristics

Table 41-41. DFLL48M Characteristics - Open Loop Mode
ParameterConditionsSymbolMin.Typ.Max.Unit
Output frequency

DFLLVAL.COARSE = DFLL48M COARSE CAL

DFLLVAL.FINE = 512

over [–10, +105]C, over [2.7, 3.6]V

fOUT44.754849MHz
Output frequency

DFLLVAL.COARSE = DFLL48M COARSE CAL

DFLLVAL.FINE = 512

over [–40, +105]C, over [2.7, 3.6]V

fOUT43.754849MHz
Output frequency

DFLLVAL.COARSE = DFLL48M COARSE CAL

DFLLVAL.FINE = 512

at 25°C, over [2.7, 3.6]V

fOUT45.54849MHz
Power consumption on VDDIN

DFLLVAL.COARSE = DFLL48M COARSE CAL

DFLLVAL.FINE = 512

IDFLL-403453μA
Startup time

DFLLVAL.COARSE = DFLL48M COARSE CAL

DFLLVAL.FINE = 512

fOUT within 90 % of final value

tSTARTUP-8.611.5μs
Table 41-42. DFLL48M Characteristics - Closed Loop Mode(1)
ParameterConditionsSymbolMin.Typ.Max.Unit
Average Output frequency

fREF = XTAL, 32.768kHz, 100ppm

DFLLMUL = 1464

fCloseOUT47.96347.97247.981MHz
Reference frequencyfREF0.73232.76833kHz
Cycle to Cycle jitterfREF = XTAL, 32.768kHz, 100ppm

DFLLMUL = 1464

Jitter--0.42ns
Power consumption on VDDIN

fREF = XTAL, 32.768kHz, 100ppm

IDFLL-403453μA
Lock time

fREF = XTAL, 32.768kHz, 100ppm

DFFLMUL = 1464

DFLLVAL.COARSE = DFLL48M

COARSE CAL

DFLLVAL.FINE = 512

DFLLCTRL.BPLCKC = 1

DFLLCTRL.QLDIS = 0

DFLLCTRL.CCDIS = 1

DFLLMUL.FSTEP = 10

tLOCK-3501500μs
Note:
  1. All parts are tested in production to be able to use the DFLL as main CPU clock whether in DFLL closed loop mode with an external OSC reference or the internal OSC8M.
  2. To ensure that the device stays within the maximum allowed clock frequency, any reference clock for DFLL in close loop must be within a 2% error accuracy.