39.6.5 Digital to Analog Converter (DAC) Characteristics
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
VDDANA | Analog supply voltage | - | 1.62 | - | 3.63 | V |
AVREF | External reference voltage | - | 1.0 | - | VDDANA-0.6 | V |
INT1V(3) | - | - | 1 | - | V | |
VDDANA | - | - | VDDANA | - | V | |
Linear output voltage range | - | 0.05 | - | VDDANA-0.05 | V | |
Minimum resistive load | - | 5 | - | - | kΩ | |
Maximum capacitance load | - | - | - | 100 | pF | |
IDD | DC supply current(2) | Voltage pump disabled | - | 160 | 242 | μA |
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
VDDANA | Analog supply voltage | - | 1.62 | - | 3.63 | V |
AVREF | External reference voltage | - | 1.0 | - | VDDANA-0.6 | V |
INT1V(3) | - | - | 1 | - | V | |
VDDANA | - | - | VDDANA | - | V | |
Linear output voltage range | - | 0.05 | - | VDDANA-0.05 | V | |
Minimum resistive load | - | 5 | - | - | kΩ | |
Maximum capacitance load | - | - | - | 100 | pF | |
IDD | DC supply current(2) | Voltage pump disabled | - | 160 | 283 | μA |
Note:
- These values are based on specifications otherwise noted.
- These values are based on characterization, and are not covered by test limits in production.
- It is the buffered internal reference of 1.0V derived from the internal 1.1V bandgap reference.
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units | |
---|---|---|---|---|---|---|---|
Conversion rate | Cload = 100 pF Rload > 5 kΩ | Normal mode | - | - | 350 | ksps | |
For ΔDATA = +/-1 | - | - | 1000 | ||||
Startup time | VDDNA > 2.6V | - | - | 2.85 | μs | ||
VDDNA < 2.6V | - | - | 10 | μs |
Note:
- These values are based on simulation, and are not covered by test limits in production or characterization.
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units | |
---|---|---|---|---|---|---|---|
RES | Input resolution | - | - | - | 10 | Bits | |
INL | Integral non-linearity | VREF = Ext 1.0V | VDD = 1.6V | 0.75 | 1.1 | 2.0 | LSB |
VDD = 3.6V | 0.6 | 1.2 | 2.5 | ||||
VREF = VDDANA | VDD = 1.6V | 1.4 | 2.2 | 3.5 | |||
VDD = 3.6V | 0.9 | 1.4 | 1.5 | ||||
VREF = INT1V | VDD = 1.6V | 0.75 | 1.3 | 2.5 | |||
VDD = 3.6V | 0.8 | 1.2 | 1.5 | ||||
DNL | Differential non-linearity | VREF = Ext 1.0V | VDD = 1.6V | +/-0.9 | +/-1.2 | +/-2.0 | LSB |
VDD = 3.6V | +/-0.9 | +/-1.1 | +/-1.5 | ||||
VREF = VDDANA | VDD = 1.6V | +/-1.1 | +/-1.7 | +/-3.0 | |||
VDD = 3.6V | +/-1.0 | +/-1.1 | +/-1.6 | ||||
VREF = INT1V | VDD = 1.6V | +/-1.1 | +/-1.4 | +/-2.5 | |||
VDD = 3.6V | +/-1.0 | +/-1.5 | +/-1.8 | ||||
GE | Gain error | Ext. VREF | +/-1.0 | +/-5 | +/-10 | mV | |
OE | Offset error | Ext. VREF | +/-2 | +/-3 | +/-8 | mV |
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units | |
---|---|---|---|---|---|---|---|
RES | Input resolution | - | - | - | 10 | Bits | |
INL | Integral non-linearity | VREF = Ext 1.0V | VDD = 1.6V | 0.7 | 0.75 | 2.0 | LSB |
VDD = 3.6V | 0.6 | 0.65 | 1.5 | ||||
VREF = VDDANA | VDD = 1.6V | 0.6 | 0.85 | 2.0 | |||
VDD = 3.6V | 0.5 | 0.8 | 1.5 | ||||
VREF = INT1V | VDD = 1.6V | 0.5 | 0.75 | 1.5 | |||
VDD = 3.6V | 0.7 | 0.8 | 1.5 | ||||
DNL | Differential non-linearity | VREF = Ext 1.0V | VDD = 1.6V | +/-0.3 | +/-0.4 | +/-1.0 | LSB |
VDD = 3.6V | +/-0.25 | +/-0.4 | +/-0.75 | ||||
VREF = VDDANA | VDD = 1.6V | +/-0.4 | +/-0.55 | +/-1.5 | |||
VDD = 3.6V | +/-0.2 | +/-0.3 | +/-0.75 | ||||
VREF = INT1V | VDD = 1.6V | +/-0.5 | +/-0.7 | +/-1.5 | |||
VDD = 3.6V | +/-0.4 | +/-0.7 | +/-1.5 | ||||
GE | Gain error | Ext. VREF | +/-0.5 | +/-5 | +/-12 | mV | |
OE | Offset error | Ext. VREF | +/-2 | +/-1.5 | +/-8 | mV |
Note:
- All values measured using a conversion rate of 35 ksps.