37.9.2 I2C Pins

Refer to I/O Multiplexing and Considerations to get the list of I2C pins.

Table 37-16. I2C Pins Characteristics in I2C configuration
SymbolParameterConditionMin.Typ.Max.Units
VILInput low-level voltageVDD=1.62V-2.7V--0.25*VDDV
VDD=2.7V-3.63V--0.3*VDD
VIHInput high-level voltageVDD=1.62V-2.7V0.7*VDD--
VDD=2.7V-3.63V0.55*VDD--
VHYSHysteresis of Schmitt trigger inputs0.08*VDD--
VOLOutput low-level voltageVDD> 2.0V,

IOL=3mA

--0.4
VDD≤2.0V
, IOL=2mA--0.2*VDD
IOLOutput low-level currentVOL =0.4V

Standard, Fast and HS Modes

3mA
VOL =0.4V

Fast Mode +

20--
VOL =0.6V6--
fSCLSCL clock frequency--3.4MHz

I2C pins timing characteristics can be found in SERCOM in I2C Mode Timing.