37.13.4 32.768kHz Internal oscillator (OSC32K) Characteristics
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
fOUT | Output frequency | Calibrated against a 32.768kHz reference at 25°C, over [-40, +85]C, over [1.62, 3.63]V | 28.508 | 32.768 | 34.734 | kHz |
Calibrated against a 32.768kHz reference at 25°C, at VDD=3.3V | 32.276 | 32.768 | 33.260 | |||
Calibrated against a 32.768kHz reference at 25°C, over [1.62, 3.63]V | 31.457 | 32.768 | 34.079 | |||
IOSC32K | Current consumption | - | 0.67 | 1.31 | μA | |
tSTARTUP | Start-up time | - | 1 | 2 | cycle | |
Duty | Duty Cycle | - | 50 | - | % |