11.5 AHB-APB Bridge
The AHB-APB bridge is an AHB client, providing an interface between the high-speed AHB domain and the low-power APB domain. It is used to provide access to the Programmable Control registers of peripherals.
AHB-APB bridge is based on AMBA APB Protocol Specification V2.0 (ref. as APB4)
including:
- Wait state support
- Error reporting
- Transaction protection
- Sparse data transfer (byte, half-word and word)
Additional enhancements:
- Address and data cycles merged into a single cycle
- Sparse data transfer also apply to read access