| Pull-up -
Pull-down resistance | | RPULL | 20 | 40 | 60 | kΩ |
| Input low-level
voltage | VDD = 2.7V-3.63V | VIL | - | - | 0.29 × VDD | V |
| Input high-level
voltage | VDD = 2.7V-3.63V | VIH | 0.55 × VDD | - | - |
| Output low-level
voltage | VDD > 2.7V, IOL max | VOL | - | 0.1 × VDD | 0.2 × VDD |
| Output high-level
voltage | VDD > 2.7V, IOH max | VOH | 0.8 × VDD | 0.9 × VDD | - |
| Output low-level current | VDD = 2.7V-3V | IOL | - | - | 3 | mA |
| VDD = 3V-3.63V | - | - | 9 |
| Output high-level current | VDD = 2.7V-3V | IOH | - | - | 2 |
| VDD = 3V-3.63V | - | - | 7 |
| Rise
time | load = 5pF, VDD = 3.3V | tRISE | | | 15 | ns |
| load = 20pF,
VDD = 3.3V | | |
| Fall
time | load = 5pF, VDD = 3.3V | tFALL | | | 15 |
| load = 20pF,
VDD = 3.3V | | |
| Input leakage
current | Pull-up resistors
disabled | ILEAK | –1 | ±0.015 | 1 | μA |