32.17.2 Host Start-of-Frame Control
| Name: | HSOFC |
| Offset: | 0x0A |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FLENCE | FLENC[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bit 7 – FLENCE Frame Length Control Enable
Note: In Low Speed
mode, FLENCE must be '0'.
| FLENCE | Frame Timing | Internal Frame Length Down-Counter Load Value |
|---|---|---|
| 0 | Internal Frame Length (Full Speed) | 11999 (1ms frame rate at 12MHz) |
| 0 | Internal Frame Length in Low and Full speed | 59999 (1ms frame rate at 60MHz) |
| Internal Frame Length in High speed | 7499 (0.125ms micro-frame rate at 60MHz) | |
| 1 | Beginning of Frame | FLENC[3:0] |
| Internal Frame Length with Frame correction | 11999 + FLENC[3:0] at all speeds. |
| Value | Description |
|---|---|
| 0 | Start-of-Frame is generated every 1ms. |
| 1 | Start-of-Frame generation
depends on the signed value of FLENC[3:0]. USB Start-of-Frame period equals 1ms + (FLENC[3:0]/12000)ms |
Bits 3:0 – FLENC[3:0] Frame Length Control
These bits define the signed value of the 4-bit FLENC that is added to the Internal Frame Length when FLENCE is '1'. The internal Frame length is the top value of the frame counter when FLENCE is zero.