37.11.5 Digital to Analog Converter (DAC) Characteristics

Table 37-32. Operating Conditions(1)
SymbolParameterConditionsMin.Typ.Max.Units
VDDANAAnalog supply voltage-1.62-3.63V
AVREFExternal reference voltage-1.0-VDDANA-0.6V
INT1V(3)--1-V
VDDANA--VDDANA-V
Linear output voltage range-0.05-VDDANA-0.05V
Minimum resistive load-5--kΩ
Maximum capacitance load---100pF
IDDDC supply current(2)Voltage pump disabled-160230μA
Note:
  1. These values are based on specifications otherwise noted.
  2. These values are based on characterization, and are not covered by test limits in production.
  3. It is the buffered internal reference of 1.0V derived from the internal 1.1V bandgap reference.
Table 37-33. Clock and Timing(1)
SymbolParameterConditionsMin.Typ.Max.Units
Conversion rateCload = 100 pF

Rload > 5 kΩ

Normal mode--350ksps
For ΔDATA = +/-1--1000
Startup timeVDDNA > 2.6V--2.85μs
VDDNA < 2.6V--10μs
Note:
  1. These values are based on simulation, and are not covered by test limits in production or characterization.
Table 37-34. Accuracy Characteristics(1) (Device Variant A)
SymbolParameterConditionsMin.Typ.Max.Units
RESInput resolution---10Bits
INLIntegral non-linearityVREF = Ext 1.0VVDD = 1.6V0.751.12.5LSB
VDD = 3.6V0.61.21.5
VREF = VDDANAVDD = 1.6V1.42.22.5
VDD = 3.6V0.91.41.5
VREF = INT1VVDD = 1.6V0.751.31.5
VDD = 3.6V0.81.21.5
DNLDifferential non-linearityVREF = Ext 1.0VVDD = 1.6V+/-0.9+/-1.2+/-1.5LSB
VDD = 3.6V+/-0.9+/-1.1+/-1.2
VREF = VDDANAVDD = 1.6V+/-1.1+/-1.5+/-1.7
VDD = 3.6V+/-1.0+/-1.1+/-1.2
VREF = INT1VVDD = 1.6V+/-1.1+/-1.4+/-1.5
VDD = 3.6V+/-1.0+/-1.5+/-1.6
GEGain errorExt. VREF+/-1.5+/-5+/-10mV
OEOffset errorExt. VREF+/-2+/-3+/-6mV
Table 37-35. Accuracy Characteristics(1) (Device Variant B,C, D and L)
SymbolParameterConditionsMin.Typ.Max.Units
RESInput resolution---10Bits
INLIntegral non-linearityVREF = Ext 1.0VVDD = 1.6V0.70.752LSB
VDD = 3.6V0.60.651.5
VREF = VDDANAVDD = 1.6V0.60.852
VDD = 3.6V0.50.81.5
VREF = INT1VVDD = 1.6V0.50.751.5
VDD = 3.6V0.70.81.5
DNLDifferential non-linearityVREF = Ext 1.0VVDD = 1.6V+/-0.3+/-0.4+/-1.0LSB
VDD = 3.6V+/-0.25+/-0.4+/-0.75
VREF = VDDANAVDD = 1.6V+/-0.4+/-0.55+/-1.5
VDD = 3.6V+/-0.2+/-0.3+/-0.75
VREF = INT1VVDD = 1.6V+/-0.5+/-0.7+/-1.5
VDD = 3.6V+/-0.4+/-0.7+/-1.5
GEGain errorExt. VREF+/-0.5+/-5+/-10mV
OEOffset errorExt. VREF+/-2+/-1.5+/-8mV
Note:
  1. All values measured using a conversion rate of 35 ksps.