11.6.2.2.2 Write-Protect Set

Name: WPSET
Offset: 0x04
Reset: 0x000002
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  MTBUSBDMACPORTNVMCTRLDSU  
Access R/WR/WR/WR/WR/WR/W 
Reset 000001 

Bit 6 – MTB

Writing a zero to these bits has no effect.

Writing a one to these bits will Set the Write-Protect bit for the corresponding peripherals.

ValueDescription
0 Write protection is disabled
1 Write protection is enabled

Bit 5 – USB

Writing a zero to these bits has no effect.

Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.

ValueDescription
0 Write protection is disabled
1 Write protection is enabled

Bit 4 – DMAC 

Writing a zero to these bits has no effect.

Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.

ValueDescription
0 Write protection is disabled
1 Write protection is enabled

Bit 3 – PORT

Writing a zero to these bits has no effect.

Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.

ValueDescription
0 Write protection is disabled
1 Write protection is enabled

Bit 2 – NVMCTRL

Writing a zero to these bits has no effect.

Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.

ValueDescription
0 Write protection is disabled
1 Write protection is enabled

Bit 1 – DSU

Writing a zero to these bits has no effect.

Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.

ValueDescription
0 Write protection is disabled
1 Write protection is enabled