34.8.7 Status A

Name: STATUSA
Offset: 0x08
Reset: 0x00
Property: –

Bit 76543210 
   WSTATE0[1:0]  STATE1STATE0 
Access RRRR 
Reset 0000 

Bits 5:4 – WSTATE0[1:0] Window 0 Current State

These bits show the current state of the signal if the window 0 mode is enabled.

ValueNameDescription
0x0 ABOVE Signal is above window
0x1 INSIDE Signal is inside window
0x2 BELOW Signal is below window
0x3 Reserved

Bits 0, 1 – STATEx Comparator x Current State

This bit shows the current state of the output signal from COMPx. STATEx is valid only when STATUSB.READYx is one.