41.12.1.2 XOSC Characteristics

The following table describes the characteristics for the oscillator when a crystal is connected between XIN and XOUT. The user must choose a crystal oscillator where the crystal load capacitance CL is within the range given in the table. The exact value of CL can be found in the crystal data sheet. The capacitance of the external capacitors (CLEXT) can then be computed as follows:

Load Capacitance Equation

CLOAD = ([CXIN + CLEXT] * [CXOUT + CLEXT]) / ([CXIN + CLEXT + CLEXT + CXOUT]) + CSTRAY

Where:

CLOAD = Crystal Mfg. CLOAD specification

CXIN = XOSC XIN pin data sheet specification

CXOUT = XOSC XOUT pin data sheet specification

CLEXT = Required external crystal load capacitor

CSTRAY (Osc PCB capacitance) = 1.5 pf per 12.5 mm (0.5 inches) (TRACE W = 0.175 mm, H = 36 μm, T = 113 μm)

Table 41-38. Crystal Oscillator Characteristics
ParameterConditionsSymbolMin.Typ.Max.Unit
Crystal oscillator frequencyfOUT0.4-32MHz

Crystal Equivalent Series Resistance




Safety Factor = 3

The AGC does not have any noticeable impact on these measurements.

f = 0.455 MHz,

CL = 100pF

XOSC.GAIN = 0

ESR--5.6KΩ

f = 2 MHz,

CL = 20pF


XOSC.GAIN = 0

--330

f = 4 MHz,

CL = 20pF

XOSC.GAIN = 1

--240

f = 8 MHz,

CL = 20pF


XOSC.GAIN = 2

--105

f = 16 MHz,

CL = 20pF


XOSC.GAIN = 3

--60

f = 32 MHz,

CL = 18pF


XOSC.GAIN = 4

--55
Parasitic capacitor loadCXIN-5.9-pF
Parasitic capacitor loadCXOUT-3.2-pF
ParameterConditionsSymbolMin.Typ.Max.Unit
Startup time

f = 2 MHz,

CL = 20pF,

XOSC.GAIN = 0,

ESR = 600Ω

tSTARTUP-15.6K51.0Kcycles

f = 4 MHz,

CL = 20pF,


XOSC.GAIN = 1,

ESR = 100Ω

-6.3K20.1K

f = 8 MHz,

CL = 20pF,


XOSC.GAIN = 2,

ESR = 35Ω

-6.2K20.3K

f = 16 MHz,

CL = 20pF,


XOSC.GAIN = 3,

ESR = 25Ω

-7.7K21.2K

f = 32 MHz,

CL = 18pF,


XOSC.GAIN = 4,

ESR = 40Ω

-6.0K14.2K
ParameterConditionsSymbolMin.Typ.Max.Unit
Current Consumption

f = 2 MHz,

CL = 20pF,

XOSC.GAIN = 0,

AGC off

-89190μA

f = 2 MHz,

CL = 20pF,

XOSC.GAIN = 0,

AGC on

-82187

f = 4 MHz,

CL = 20pF,

XOSC.GAIN = 1,

AGC off

-140256

f = 4 MHz,

CL = 20pF,

XOSC.GAIN = 1,

AGC on

-102219

f = 8 MHz,

CL = 20pF,

XOSC.GAIN = 2,

AGC off

-243380
Current Consumption

f = 8 MHz,

CL = 20pF,

XOSC.GAIN = 2,

AGC on

-166299μA

f = 16 MHz,

CL = 20pF,

XOSC.GAIN = 3,

AGC off

-493685

f = 16 MHz,

CL = 20pF,

XOSC.GAIN = 3,

AGC on

-293480

f = 32 MHz,

CL = 18pF,

XOSC.GAIN = 4,

AGC off

-13431975

f = 32 MHz,

CL = 18pF,

XOSC.GAIN = 4,

AGC on

-555776
Figure 41-6. Oscillator Connection