40.8 I/O Pin Characteristics

Table 40-14. Normal I/O Pin Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
VILInput low-level voltageVDD=2.7V-3.63V--0.3*VDDV
VIHInput high-level voltageVDD=2.7V-3.63V0.55*VDD--
VOLOutput low-level voltageVDD>2.7V, IOL max.-0.1*VDD0.2*VDD
VOHOutput high-level voltageVDD>2.7V, IOH max.0.8*VDD0.9*VDD-
IOL Output low-level currentVDD=2.7V-3V, - - -mA
PORT.PINCFG.DRVSTR=0--1
VDD=3V-3.63V, - - -
PORT.PINCFG.DRVSTR=0--2.5
VDD=2.7V-3V, - - -
PORT.PINCFG.DRVSTR=1--3
VDD = 3V-3.63V, - - -
PORT.PINCFG.DRVSTR=1--10
IOH Output high-level currentVDD=2.7V-3V, - - -
PORT.PINCFG.DRVSTR=0--0.7
VDD=3V-3.63V, - - -
PORT.PINCFG.DRVSTR=0--2
VDD=2.7V-3V, - - -
PORT.PINCFG.DRVSTR=1--2
VDD=3V-3.63V, - - -
PORT.PINCFG.DRVSTR=1--7
tRISE Rise time(1)Load = 20pF, VDD = 3.3V - -15ns
PORT.PINCFG.DRVSTR=1 - - -
Load = 5pF, VDD = 3.3V - -15
PORT.PINCFG.DRVSTR=0 - - -
tFALL Fall time(1)Load = 20pF, VDD = 3.3V - -15
PORT.PINCFG.DRVSTR=1 - - -
Load = 5pF, VDD = 3.3V - -15
PORT.PINCFG.DRVSTR=0 - - -
ILEAKInput leakage currentPull-up resistors disabled -1+/-0.0151µA
Table 40-15. I2C Pins Characteristics in I2C Configuration
SymbolParameterConditionMin.Typ.Max.Units
VILInput low-level voltageVDD = 2.7V-3.63V--0.3*VDDV
VIHInput high-level voltageVDD = 2.7V-3.63VI0.55*VDD--
VHYSHysteresis of Schmitt trigger inputs -0.08*VDD--
VOL Output low-level voltageVDD> 2.0V - - -
IOL = 3 mA--0.4
VDD≤2.0V - - -
IOL = 2 mA--0.2*VDD
CICapacitance for each I/O Pin - - - -pF
IOL Output low-level currentVOL = 0.4V - - -mA
Standard, Fast and HS Modes3 - -
VOL = 0.4V - - -
Fast Mode + 20--
VOL = 0.6V6--
fSCLSCL clock frequency ---3.4MHz
RP Value of pull-up resistorfSCL ≤ 100 kHz - - -ohms
fSCL > 100 kHz - - - -
Table 40-16. I2C Pin Characteristics in I/O Configuration
SymbolParameterConditionsMin.Typ.Max.Units
RPULLPull-up - Pull-down resistance -204060kΩ
VILInput low-level voltageVDD = 2.7V-3.63V--0.3*VDDV
VIHInput high-level voltageVDD = 2.7V-3.63V0.55*VDD--
VOLOutput low-level voltageVDD>2.7V, IOL max-0.1*VDD0.2*VDD
VOHOutput high-level voltageVDD>2.7V, IOH max0.8*VDD0.9*VDD-
IOL Output low-level current VDD = 2.7V-3V, - - -mA
PORT.PINCFG.DRVSTR=0--1
VDD = 3V-3.63V, - - -
PORT.PINCFG.DRVSTR=0--2.5
VDD = 2.7V-3V, - - -
PORT.PINCFG.DRVSTR=1--3
VDD = 3V-3.63V, - - -
PORT.PINCFG.DRVSTR=1--10
IOH Output high-level current VDD = 2.7V-3V, - - -
PORT.PINCFG.DRVSTR=0--0.7
VDD = 3V-3.63V, - - -
PORT.PINCFG.DRVSTR=0--2
VDD = 2.7V-3V, - - -
PORT.PINCFG.DRVSTR = 1--2
VDD = 3V-3.63V, - - -
PORT.PINCFG.DRVSTR = 1--7
tRISE Rise time(1) load = 20 pF, VDD = 3.3V - -15ns
PORT.PINCFG.DRVSTR=1 - - -
Load = 5 pF, VDD = 3.3V - -15
PORT.PINCFG.DRVSTR=0 - - -
tFALL Fall time(1) load = 20 pF, VDD = 3.3V - -15
PORT.PINCFG.DRVSTR = 1 - - -
load = 5 pF, VDD = 3.3V - -15
PORT.PINCFG.DRVSTR = 0 - - -
ILEAKInput leakage currentPull-up resistors disabled -1+/-0.0151µA
Table 40-17. PA24/PA25 Pins Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
RPULLPull-up - Pull-down resistance -204060kΩ
VILInput low-level voltageVDD = 2.7V-3.63V--0.29*VDDV
VIHInput high-level voltageVDD = 2.7V-3.63V0.55*VDD--
VOLOutput low-level voltageVDD>2.7V, IOL max-0.1*VDD0.2*VDD
VOHOutput high-level voltageVDD>2.7V, IOH max0.8*VDD0.9*VDD-
IOL Output low-level currentVDD = 2.7V-3V,--3mA
VDD=3V-3.63V,--8
IOH Output high-level currentVDD=2.7V-3V,--2
VDD = 3V-3.63V,--7
tRISE Rise time(1)Load = 5pF, VDD = 3.3V - -15ns
Load = 20pF, VDD = 3.3V
tFALL Fall time(1)Load = 5pF, VDD = 3.3V - -15
Load = 20pF, VDD = 3.3V
ILEAKInput leakage currentPull-up resistors disabled -1+/-0.0151µA
Note:
  1. These values are based on simulation. They are not covered by production test limits or characterization.
  2. The I2C pins have faster fall-time in I2C Fast Plus mode (Fm+) and High Speed mode (HS). The fall-time can be in 7 ns range in Fm+ mode, and in 5 ns range in HS mode.
  3. USB pads PA24, PA25 compliant with USB standard in USB mode.