3.2.2 crypto_EccCurveType_E
Description
This enum defines the different Curve Types for the ECC Curve based algorithm.
| Enumeration Data Types | Numerical Value | Description |
|---|---|---|
| CRYPTO_ECC_CURVE_P192 | 1 | Enum used for P192 (prime192v1) curve |
| CRYPTO_ECC_CURVE_SECP192R1 | 1 | Enum used for Secp192r1 (NIST P-192) curve |
| CRYPTO_ECC_CURVE_P224 | 2 | Enum used for P256 (prime224v1) curve |
| CRYPTO_ECC_CURVE_SECP224R1 | 2 | Enum used for Secp224r1 (NIST P-224) curve |
| CRYPTO_ECC_CURVE_P256 | 3 | Enum used for P256 (prime256v1) curve |
| CRYPTO_ECC_CURVE_SECP256R1 | 3 | Enum used for Secp256r1 (NIST P-256) curve |
| CRYPTO_ECC_CURVE_P384 | 4 | Enum used for P384 (prime384v1) curve |
| CRYPTO_ECC_CURVE_SECP384R1 | 4 | Enum used for Secp384r1 (NIST P-384) curve |
| CRYPTO_ECC_CURVE_P521 | 5 | Enum used for P521 (prime521v1) curve |
| CRYPTO_ECC_CURVE_SECP521R1 | 5 | Enum used for Secp521r1 (NIST P-521) curve |