2.2.1 crypto_HandlerType_E
Description
This enum defines the handler type. Handler type defines which component will do the cipher operation. It can be internal or external hardware crypto engine or any crypto software library.
| Enumeration Data Types | Numerical Value | Description |
|---|---|---|
| CRYPTO_HANDLER_INVALID | 0 | Invalid |
| CRYPTO_HANDLER_HW_INTERNAL | 1 | Enum used when HW crypto engine is used |
| CRYPTO_HANDLER_SW_WOLFCRYPT | 2 | Enum used when SW library Wolfssl is used |
| CRYPTO_HANDLER_EXTHW_TA100 | 3 | When external TA100 used for crypto |
| CRYPTO_HANDLER_EXTERNAL_ECC508 | 4 | When external ECC508 used for crypto |