4.7 RIPEMD-160 Algorithm

RIPEMD-160 (RIPE Message Digest) is a variant of the RIPEMD hash function family. It originated as a 256-bit extension of MD4. RIPEMD-160 is included in the ISO/IEC international standard ISO/IEC 10118-3:2004.