2.4.1.1 st_Crypto_Aead_AesEax_ctx
Description
This structure is used to define context for AES-EAX algorithms.
| Structure Elements Data Type | Element Name | Description |
|---|---|---|
| uint32_t | cryptoSessionID | It defines the session ID, must be more than zero |
| crypto_HandlerType_E | aeadHandlerType_en | Enum for crypto operation handler i.e., SW, HW |
| crypto_CipherOper_E | aeadCipherOper_en | Select cipher operation, encryption or decryption |
| uint8_t* | ptr_key | Key for the AES-EAX cipher operation |
| uint32_t | aeadKeySize | Key length in bytes for the AES-EAX algorithm |
| uint8_t* | ptr_aeadNonce | Pointer for nonce |
| uint32_t | aeadNonuceLen | Nonce length in bytes (usually of 128-bit) |
| uint8_t | arr_aeadDataCtx[512] | Array for the context variable data storage |