6.4 AES-GMAC Algorithm
GMAC (Galois/Counter Mode MAC) is a Message Authentication Code (MAC) algorithm that provides authenticated encryption. It uses AES in Counter mode to generate a hash of the message and associated data. This hash is then used to create the MAC, providing both integrity and confidentiality. GMAC's parallelizable counter mode and polynomial-based hash function offer performance and security benefits.