1 What is the CWG PLIB Driver?
The Complementary Waveform Generator (CWG) produces half-bridge, full-bridge, and steering of Pulse Width Modulation (PWM) waveforms. The CWG generates two output waveforms from the selected input source. It is backwards compatible with previous CCP functions.