9.7.9 PCLATH
Program Counter Latches
Write Buffer for the upper seven bits of the Program Counter
| Name: | PCLATH |
| Offset: | 0x000A |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PCLATH[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Program Counter Latches
Write Buffer for the upper seven bits of the Program Counter
| Name: | PCLATH |
| Offset: | 0x000A |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PCLATH[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
DS40002339G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.