15.2.2 NVMREG Access
The NVMREG interface allows read/write access to the DFM.
Writing or erasing of DFM via the NVMREG interface is prevented when the DFM is
write-protected (Configuration bit WRTD =
‘0’).
The NVMREG interface allows read/write access to the DFM.
Writing or erasing of DFM via the NVMREG interface is prevented when the DFM is
write-protected (Configuration bit WRTD =
‘0’).
DS40002339G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.