19.14.1 CRCCON0

CRC Control Register 0
Name: CRCCON0
Offset: 0x1CA2

Bit 76543210 
 ENGOBUSYACCMSETUP[1:0]SHIFTMFULL 
Access R/WR/WRR/WR/WR/WR/WR 
Reset 00000000 

Bit 7 – EN CRC Enable

ValueDescription
1 CRC module is released from Reset
0 CRC is disabled and consumes no operating current

Bit 6 – GO CRC Start

ValueDescription
1 Start CRC serial shifter
0 CRC serial shifter turned off

Bit 5 – BUSY CRC Busy

ValueDescription
1 Shifting in progress or pending
0 All valid bits in shifter have been shifted into accumulator and EMPTY = 1

Bit 4 – ACCM Accumulator Mode

ValueDescription
1 Data are augmented with zeros
0 Data are not augmented with zeros

Bits 3:2 – SETUP[1:0]

Register Overlay Setup
ValueDescription
11 CRC Register Overlay Selection; Read / Write access to CRCOUT
10 CRC Register Overlay Selection; Read / Write access to CRCXOR
01 CRC Register Overlay Selection; Read / Write access to CRCSHIFT
00 CRC Register Overlay Selection; Read / Write access to CRCOUT

Bit 1 – SHIFTM Shift Mode

ValueDescription
1 Shift right (LSb first)
0 Shift left (MSb first)

Bit 0 – FULL Data Path Full Indicator

ValueDescription
1 CRCDATAT/U/H/L registers are full
0 CRCDATAT/U/H/L registers have shifted their data into the shifter