26.14.7 CWGxAS1

CWG Auto-Shutdown Control Register 1
Note:
  1. This bit may be written while EN = 0, to place the outputs into the shutdown configuration.
  2. The outputs will remain in Auto-Shutdown state until the next rising edge of the CWG data input after this bit is cleared.
Name: CWGxAS1
Offset: 0x0613

Bit 76543210 
 AS7EAS6EAS5EAS4EAS3EAS2EAS1EAS0E 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – ASyE  CWG Auto-Shutdown Source Enable(1,2)

ASyEAuto-Shutdown Source
CWG1
AS7ECLC4_OUT
AS6ECLC2_OUT
AS5EC2_OUT
AS4EC1_OUT
AS3EReserved
AS2ETMR4_Postscaled_OUT
AS1ETMR2_Postscaled_OUT
AS0EPin selected by CWG1PPS
ValueDescription
1Auto-shutdown source for ASyE is selected (see Table)
0Auto-shutdown source is not selected
This bit may be written while ENCWG Enable = 0, to place the outputs into the shutdown configuration.The outputs will remain in Auto-Shutdown state until the next rising edge of the CWG data input after this bit is cleared.