8.1 Code Address Space

Table 8-1. Code Address Space
Start AdressEnd AddressSizeDevice Configuration:IDAU
Code Address Space2 MB Flash, 512 KB RAM1 MB Flash, 256 KB RAM512 KB Flash, 128 KB RAMDisabledEnabledID
0x0000_00000x0000_0FFF4KBTCM DATARAMEXEMPTMR_SEC1
0x0000_10000x0000_13FF1KBTCM TAGRAMEXEMPTMR_SEC2
0x0000_14000x0000_2FFFRSVDRSVDINVALIDINVALID0
0x0000_30000x0000_33FF1KBTCM VALIDRAMEXEMPTMR_SEC3
0x0000_34000x07FF_FFFFRSVDRSVDINVALIDINVALID0
0x0400_00000x0400_7FFF32KBPRM (Host Boot ROM)SECMR_SEC4
0x0400_80000x07FF_FFFFRSVDRSVDINVALIDINVALID0
0x0800_00000x0801_FFFF128KBBoot Flash Memory (BFM)EXEMPTMR_SEC_NSC_W5/6
0x0802_00000x09FF_FFFFRSVDRSVDINVALIDINVALID0
0x0A00_00000x0A00_FFFF64KBConfiguration Flash Memory (CFM)EXEMPTMR_SEC7
0x0A01_00000x0BFF_FFFFRSVDRSVDINVALIDINVALID0
0x0C00_00000x0C07_FFFF512KBPFM0EXEMPTMR_SEC_NSC_NONSEC_W8/9/10
0x0C08_00000x0C0F_FFFF512KBPFM1RSVD
0x0C10_00000x0C1F_FFFF1MBPFM2RSVD
0x0C20_00000x0FFF_EFFFRSVDRSVDINVALIDINVALID0
0x0FFF_F0000x0FFF_FFFF4KBSQI (SFR)EXEMPTMR_SECnNONSEC11
0x1000_00000x1FFF_FFFF256MBSQI (XIP)EXEMPTMR_SECnNONSEC_L12