15.6 Register Summary
For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | WRCTRL | 7:0 | PERID[7:0] | |||||||
15:8 | PERID[15:8] | |||||||||
23:16 | KEY[7:0] | |||||||||
31:24 | ||||||||||
0x04 | EVCTRL | 7:0 | ERREO | |||||||
0x05 ... 0x07 | Reserved | |||||||||
0x08 | INTENCLR | 7:0 | ERR | |||||||
0x09 | INTENSET | 7:0 | ERR | |||||||
0x0A ... 0x13 | Reserved | |||||||||
0x14 | INTFLAGA | 7:0 | OSC32KCTRL | OSCCTRL | RSTC | SUPC | PM | FCW | FCR | DSU |
15:8 | TRAM | PAC | EIC | RTC | WDT | FREQM | MCLK | GCLK | ||
23:16 | ||||||||||
31:24 | ||||||||||
0x18 | INTFLAGB | 7:0 | SERCOM1 | SERCOM0 | EVSYS | IDAU | PRM | DMA1 | DMA0 | PORT |
15:8 | TCC3 | TCC2 | TCC1 | TCC0 | SERCOM3 | SERCOM2 | ||||
23:16 | ||||||||||
31:24 | ||||||||||
0x1C | INTFLAGC | 7:0 | TCC7 | TCC6 | TCC5 | TCC4 | SERCOM7 | SERCOM6 | SERCOM5 | SERCOM4 |
15:8 | ETH | PDEC | CCL | SPI_IXS | PTC | AC | ADC | |||
23:16 | USB | TRNG | ||||||||
31:24 | ||||||||||
0x20 | INTFLAGD | 7:0 | SQI | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x24 ... 0x33 | Reserved | |||||||||
0x34 | STATUSA | 7:0 | OSC32KCTRL | OSCCTRL | RSTC | SUPC | PM | FCW | FCR | DSU |
15:8 | TRAM | PAC | EIC | RTC | WDT | FREQM | MCLK | GCLK | ||
23:16 | ||||||||||
31:24 | ||||||||||
0x38 | STATUSB | 7:0 | SERCOM1 | SERCOM0 | EVSYS | IDAU | PRM | DMA1 | DMA0 | PORT |
15:8 | TCC3 | TCC2 | TCC1 | TCC0 | SERCOM3 | SERCOM2 | ||||
23:16 | ||||||||||
31:24 | ||||||||||
0x3C | STATUSC | 7:0 | TCC7 | TCC6 | TCC5 | TCC4 | SERCOM7 | SERCOM6 | SERCOM5 | SERCOM4 |
15:8 | ETH | PDEC | CCL | SPI_IXS | PTC | AC | ADC | |||
23:16 | USB | TRNG | ||||||||
31:24 | ||||||||||
0x40 | STATUSD | 7:0 | SQI | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 |