39.6 Peripheral Dependencies

Peripheral

Name

Base AddressMCLK AHBx/APBx

Clock Enable Mask Bit

PAC Peripheral Identifier

(PAC.WRCTRL.PERIDx)

Power

Domain

EBI0x4502_C000AHB : MCLK.CLKMSK0[21]

APB : MCLK.CLKMSK3[18]

58VDDREG

I/O Lines

The pins used for interfacing the External Bus Interface may be multiplexed with the PIO lines. The programmer must first program the PIO controller to assign the External Bus Interface pins to their peripheral function. If I/O lines of the External Bus Interface are not used by the application, they can be used for other purposes by the PIO Controller.