14.6 SECNNONSEC_B Layout
The maximum number of blocks is 1 and the size of the IDAU region is the same as the MAIN region.
The maximum number of blocks is 1 and the size of the IDAU region is the same as the MAIN region.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.