44.7 Register Summary
For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | ENABLE | SWRST | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x04 | CTRLB | 7:0 | START1 | START0 | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x08 | CTRLC | 7:0 | WIDTH[7:0] | |||||||
15:8 | PER[3:0] | WIDTH[9:8] | ||||||||
23:16 | PER[9:4] | |||||||||
31:24 | PRESCALER[2:0] | |||||||||
0x0C | EVCTRL | 7:0 | COMPEO1 | COMPEO0 | ||||||
15:8 | WINEO0 | |||||||||
23:16 | COMPEI1 | COMPEI0 | ||||||||
31:24 | INVEI1 | INVEI0 | ||||||||
0x10 | INTENCLR | 7:0 | COMP1 | COMP0 | ||||||
15:8 | WIN0 | |||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x14 | INTENSET | 7:0 | COMP1 | COMP0 | ||||||
15:8 | WIN0 | |||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x18 | INTFLAG | 7:0 | COMP1 | COMP0 | ||||||
15:8 | WIN0 | |||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x1C | STATUSA | 7:0 | STATE1 | STATE0 | ||||||
15:8 | ||||||||||
23:16 | WSTATE0[1:0] | |||||||||
31:24 | ||||||||||
0x20 | STATUSB | 7:0 | READY1 | READY0 | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x24 | DBGCTRL | 7:0 | DBGRUN | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x28 | SYNCBUSY | 7:0 | COMPCTRL1 | COMPCTRL0 | ENABLE | SWRST | ||||
15:8 | WINCTRL0 | |||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x2C ... 0x33 | Reserved | |||||||||
0x34 | COMPCTRL0 | 7:0 | RUNSTDBY | INTSEL[1:0] | SINGLE | ENABLE | ||||
15:8 | MUXPOS[2:0] | MUXNEG[2:0] | ||||||||
23:16 | FLEN[2:0] | HYST[1:0] | SPEED | SWAP | ||||||
31:24 | SUT[5:0] | OUT[1:0] | ||||||||
0x38 | DACCTRL | 7:0 | VALUE0[6:0] | |||||||
15:8 | SHEN0 | |||||||||
23:16 | VALUE1[6:0] | |||||||||
31:24 | SHEN1 | |||||||||
0x3C | WINCTRL | 7:0 | WINTSEL[1:0] | WEN | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 |