35.6 Register Summary
For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | RUNSTDBY | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x04 ... 0x0F | Reserved | |||||||||
0x10 | INTENCLR | 7:0 | SQI | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x14 | INTENSET | 7:0 | SQI | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x18 | INTFLAG | 7:0 | SQI | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x1C ... 0x1F | Reserved | |||||||||
0x20 | SYNCBUSY | 7:0 | SWRST | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x24 ... 0xFF | Reserved | |||||||||
0x0100 | XCON1 | 7:0 | TYPEDUMMY[1:0] | TYPEMODE[1:0] | TYPEADDR[1:0] | TYPECMD[1:0] | ||||
15:8 | READOPCODE[5:0] | TYPEDATA[1:0] | ||||||||
23:16 | DUMMYBYTES[2:0] | ADDRBYTES[2:0] | READOPCODE[7:6] | |||||||
31:24 | SDRCMD | DDRDATA | DDRDUMMY | DDRMODE | DDRADDR | DDRCMD | ||||
0x0104 | XCON2 | 7:0 | MODECODE[7:0] | |||||||
15:8 | DEVSEL[1:0] | MODEBYTES[1:0] | ||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x0108 | CFG | 7:0 | Reserved[1:0] | LSBF | CPOL | CPHA | MODE[2:0] | |||
15:8 | Reserved[1:0] | BURSTEN | Reserved | HOLD | WP | Reserved[2] | ||||
23:16 | SQIEN | DATAEN[1:0] | CONBUFRST | RXBUFRST | TXBUFRST | RESET | ||||
31:24 | CSEN[3:0] | |||||||||
0x010C | CON | 7:0 | TXRXCOUNT[7:0] | |||||||
15:8 | TXRXCOUNT[15:8] | |||||||||
23:16 | DDRMODE | DASSERT | DEVSEL[1:0] | LANEMODE[1:0] | CMDINIT[1:0] | |||||
31:24 | Reserved | SCHECK | ||||||||
0x0110 | CLKCON | 7:0 | STABLE | EN | ||||||
15:8 | CLKDIV[7:0] | |||||||||
23:16 | CLKDIV[10:8] | |||||||||
31:24 | ||||||||||
0x0114 | CMDTHR | 7:0 | RXCMDTHR[5:0] | |||||||
15:8 | TXCMDTHR[5:0] | |||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x0118 | INTTHR | 7:0 | RXINTTHR[5:0] | |||||||
15:8 | TXINTTHR[5:0] | |||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x011C | INTEN | 7:0 | CONEMPTYIE | CONFULLIE | RXTHRIE | RXFULLIE | RXEMPTYIE | TXTHRIE | TXFULLIE | TXEMPTYIE |
15:8 | DMAEIE | PKTCOMPIE | BDDONEIE | CONTHRIE | ||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x0120 | INTSTAT | 7:0 | CONEMPTYIF | CONFULLIF | RXTHRIF | RXFULLIF | RXEMPTYIF | TXTHRIF | TXFULLIF | TXEMPTYIF |
15:8 | DMAEIF | PKTCOMPIF | BDDONEIF | CONTHRIF | ||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x0124 | TXDATA | 7:0 | TXDATA[7:0] | |||||||
15:8 | TXDATA[15:8] | |||||||||
23:16 | TXDATA[23:16] | |||||||||
31:24 | TXDATA[31:24] | |||||||||
0x0128 | RXDATA | 7:0 | RXDATA[7:0] | |||||||
15:8 | RXDATA[15:8] | |||||||||
23:16 | RXDATA[23:16] | |||||||||
31:24 | RXDATA[31:24] | |||||||||
0x012C | STAT1 | 7:0 | RXBUFCNT[5:0] | |||||||
15:8 | ||||||||||
23:16 | TXBUFFREE[5:0] | |||||||||
31:24 | ||||||||||
0x0130 | STAT2 | 7:0 | CONAVAIL[0] | SQID3 | SQID2 | SQID1 | SQID0 | RXUN | TXOV | |
15:8 | CONAVAIL[3:1] | |||||||||
23:16 | CMDSTAT[1:0] | |||||||||
31:24 | ||||||||||
0x0134 | BDCON | 7:0 | START | POLLEN | DMAEN | |||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x0138 | BDCURADD | 7:0 | BDCURRADDR[7:0] | |||||||
15:8 | BDCURRADDR[15:8] | |||||||||
23:16 | BDCURRADDR[23:16] | |||||||||
31:24 | BDCURRADDR[31:24] | |||||||||
0x013C ... 0x013F | Reserved | |||||||||
0x0140 | BDBASEADD | 7:0 | BDADDR[7:0] | |||||||
15:8 | BDADDR[15:8] | |||||||||
23:16 | BDADDR[23:16] | |||||||||
31:24 | BDADDR[31:24] | |||||||||
0x0144 | BDSTAT | 7:0 | BDCON[7:0] | |||||||
15:8 | BDCON[15:8] | |||||||||
23:16 | BDSTATE[3:0] | DMASTART | DMAACTV | |||||||
31:24 | ||||||||||
0x0148 | BDPOLLCON | 7:0 | POLLCON[7:0] | |||||||
15:8 | POLLCON[15:8] | |||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x014C | BDTXDSTAT | 7:0 | TXCURBUFLEN[7:0] | |||||||
15:8 | ||||||||||
23:16 | TXBUFCNT[4:0] | |||||||||
31:24 | TXSTATE[3:0] | |||||||||
0x0150 | BDRXDSTAT | 7:0 | RXCURBUFLEN[7:0] | |||||||
15:8 | ||||||||||
23:16 | RXBUFCNT[4:0] | |||||||||
31:24 | RXSTATE[3:0] | |||||||||
0x0154 | THR | 7:0 | THRES[3:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x0158 | INTSIGEN | 7:0 | CONEMPTYISE | CONFULLISE | RXTHRISE | RXFULLISE | RXEMPTYISE | TXTHRISE | TXFULLISE | TXEMPTYISE |
15:8 | DMAEISE | PKTDONEISE | BDDONEISE | CONTHRISE | ||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x015C | TAPCON | 7:0 | DATAOUTDLY[3:0] | CLKOUTDLY[3:0] | ||||||
15:8 | SDRCLKINDLY[5:0] | |||||||||
23:16 | SDRDATINDLY[3:0] | DDRDATINDLY[3:0] | ||||||||
31:24 | DDRCLKINDLY[5:0] | |||||||||
0x0160 | MEMSTAT | 7:0 | STATCMD[7:0] | |||||||
15:8 | STATCMD[15:8] | |||||||||
23:16 | STATPOS | STATTYPE[1:0] | STATBYTES[1:0] | |||||||
31:24 | ||||||||||
0x0164 | XCON3 | 7:0 | INIT1CMD1[7:0] | |||||||
15:8 | INIT1CMD2[7:0] | |||||||||
23:16 | INIT1CMD3[7:0] | |||||||||
31:24 | INIT1SCHECK | INIT1COUNT[1:0] | INIT1TYPE[1:0] | |||||||
0x0168 | XCON4 | 7:0 | INIT2CMD1[7:0] | |||||||
15:8 | INIT2CMD2[7:0] | |||||||||
23:16 | INIT2CMD3[7:0] | |||||||||
31:24 | INIT2SCHECK | INIT2COUNT[1:0] | INIT2TYPE[1:0] |