8.2 SRAM Address Space
Start Adress | End Address | Size | Device Configuration: | IDAU | ||||
---|---|---|---|---|---|---|---|---|
SRAM Address Space | 2 MB Flash, 512 KB RAM | 1 MB Flash, 256 KB RAM | 512 KB Flash, 128 KB RAM | Disabled | Enabled | ID | ||
0x2000_0000 | 0x2000_7FFF | 32KB | FLEXRAM | EXEMPT | MR_SEC_NONSEC_W | 13/14 | ||
0x2000_8000 | 0x2000_FFFF | 32KB | FLEXRAM | |||||
0x2001_0000 | 0x2001_FFFF | 64KB | FLEXRAM | |||||
0x2002_0000 | 0x2003_FFFF | 128KB | FLEXRAM | RSVD | ||||
0x2004_0000 | 0x2007_FFFF | 256KB | FLEXRAM | RSVD | ||||
0x2008_0000 | 0x3FFF_FFFF | RSVD | RSVD | INVALID | INVALID | 0 |