8.6 Peripheral Bus B Address Map

Table 8-6. Peripheral Bus B Address Map
Peripheral Bus B Address Map
Peripheral on APBStart AddressEnd Address
PORT0x4480_00000x4480_1FFF
DMA00x4480_20000x4480_FFFF
DMA10x4480_40000x4481_1FFF
HMATRIX0x4480_60000x4481_FFFF
CMCC0x4480_80000x4482_1FFF
PRM0x4480_A0000x4482_3FFF
IDAU0x4480_C0000x4482_7FFF
EVSYS0x4480_E0000x4483_FFFF
SERCOM00x4481_00000x4484_1FFF
SERCOM10x4481_20000x4484_FFFF
SERCOM20x4481_40000x4485_1FFF
SERCOM30x4481_60000x4485_FFFF
TCC00x4481_80000x4486_1FFF
TCC10x4481_A0000x4486_FFFF
TCC20x4481_C0000x4487_1FFF
TCC30x4481_E0000x448E_FFFF