51.28 Timer Counter for Control Applications (TCC) Electrical Specifications

Figure 51-27. TCCx Timer Capture Input AC Timing
Figure 51-28. TCCx Timer Compare Output Module AC Timing Diagrams
Figure 51-29. TCCx Timer Compare Fault Output Module AC Timing Diagrams
Table 51-40. TCCx Timer Capture Module AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG=VDDIO=AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TCC_1TCCINLOWCapture TCCx Input Low Time2/fGLK_TCCxµsVDDIOx(min) and meet TCC_5 spec
TCC_3TCCINHIGHCapture TCCx Input High Time2/fGLK_TCCxµsVDDIOx(min) and meet TCC_5 spec
TCC_5TCCINPERIODCapture Input Period4/fGLK_TCCxµsVDDIOx(min)
TCC_7TCCOUTLOWCompare TCCx Output Low Time3*DI_27 or 3*DI_31nsVDDIOx(min) and meet TCC_11 spec
TCC_9TCCOUTHIGHCompare TCCx Output High Time3*DI_25 or 3*DI_29nsVDDIOx(min) and meet TCC_11 spec
TCC_11TCCOUTPERIODCompare Output PeriodTCC_7+TCC_9nsVDDIOx(min)
TCC_13fGCLK_TCCxTCC peripheral module clock frequencyFCLK_35MHz
TCC_15TCCFDFault Input to I/O Pin Change (1)41ns
TCC_17TCCFLTFault Input Pulse Width10ns
Note:
  1. Assumes VDDIOx(min) and 20 pF external load on TCC Fault Input I/O pin.