8.7 Peripheral Bus C Address Map
Peripheral Bus C Address Map | ||
---|---|---|
Peripheral on APB | Start Address | End Address |
SERCOM4 | 0x4500_0000 | 0x4500_1FFF |
SERCOM5 | 0x4500_2000 | 0x4500_3FFF |
SERCOM6 | 0x4500_4000 | 0x4500_5FFF |
SERCOM7 | 0x4500_6000 | 0x4500_FFFF |
TCC4 | 0x4500_8000 | 0x4501_1FFF |
TCC5 | 0x4500_A000 | 0x4501_3FFF |
TCC6 | 0x4500_C000 | 0x4501_5FFF |
TCC7 | 0x4500_E000 | 0x4501_FFFF |
ADC | 0x4501_0000 | 0x4502_FFFF |
AC | 0x4501_2000 | 0x4503_1FFF |
PTC | 0x4501_4000 | 0x4505_FFFF |
I2S | 0x4501_6000 | 0x4506_1FFF |
PCC | 0x4501_8000 | 0x4506_3FFF |
CCL | 0x4501_A000 | 0x4506_FFFF |
PDEC | 0x4501_C000 | 0x4507_1FFF |
CAN0 | 0x4501_E000 | 0x450F_FFFF |
CAN1 | 0x4502_0000 | 0x4502_1FFF |
ETH | 0x4502_2000 | 0x4502_3FFF |
TRNG | 0x4502_4000 | 0x4502_5FFF |
SDMMC0 | 0x4502_6000 | 0x4502_7FFF |
SDMMC1 | 0x4502_8000 | 0x4502_9FFF |
USBHS | 0x4502_A000 | 0x4502_BFFF |
EBI | 0x4502_C000 | 0x4502_CFFF |