46.7 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | MR | 7:0 | DSIZE[1:0] | PCEN | ||||||
15:8 | FRSTS | HALFS | ALWYS | SCALE | ||||||
23:16 | ISIZE[2:0] | |||||||||
31:24 | CID[1:0] | |||||||||
0x04 | IER | 7:0 | OVRE | DRDY | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x08 | IDR | 7:0 | OVRE | DRDY | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x0C | IMR | 7:0 | OVRE | DRDY | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x10 | ISR | 7:0 | OVRE | DRDY | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x14 | RHR | 7:0 | RDATA[7:0] | |||||||
15:8 | RDATA[15:8] | |||||||||
23:16 | RDATA[23:16] | |||||||||
31:24 | RDATA[31:24] | |||||||||
0x18 ... 0xDF | Reserved | |||||||||
0xE0 | WPMR | 7:0 | WPEN | |||||||
15:8 | WPKEY[7:0] | |||||||||
23:16 | WPKEY[15:8] | |||||||||
31:24 | WPKEY[23:16] | |||||||||
0xE4 | WPSR | 7:0 | WPVS | |||||||
15:8 | WPVSRC[7:0] | |||||||||
23:16 | WPVSRC[15:8] | |||||||||
31:24 |