21.2 Features
The following are key features of the OSC32KCTRL module:
- 32.768 kHz Crystal Oscillator
(XOSC32K)
- Programmable start-up time
- Crystal or external input clock on XIN32 I/O
- Clock failure detection with safe clock switch
- Clock failure event output
- 32.768 kHz Ultra Low-Power Internal
Oscillator (OSCULP32K)
- Ultra low-power, always-on oscillator
- Frequency fine tuning
- 1.024 kHz clock outputs available